PARKER Test Point Fitting with Pin Lock for Cones VKA1 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VKA1/12LCF
VKA1/15LCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
External pipe diameter D1 S1 Shape L1 T1

97.55 €

1 5 Days 0.0811222A51M 18 × 1.5

88.63 €

1 5 Days 0.0861527B39M 22 × 1.5

Loading...

  1. 1

Basic information

S2(mm) 12 PN bar 315 Customs tariff weight unit kg
Scope of delivery Includes all single parts Order code VKA1 Surface Cr(VI)-free
Model series L Customs tariff item number 73079980 Engineering material Steel
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support