Linear ball bearings / KB..-PP-RROC-AS / sealed on all sides / can be relubricated / corrosion-resistant design (Part Numbers)

Linear ball bearings / KB..-PP-RROC-AS / sealed on all sides / can be relubricated / corrosion-resistant design
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100

Linear ball bearings, Sealed, With anti-corrosion protection.

[Features]
・With initial greasing, sealed on both sides, with relubrication facility
・Slot dimensions suitable for retaining rings to DIN 471
・The basic load ratings are only valid for hardened (670 HV + 170 HV) andground shaft raceways
・Also available in slotted design and with segment cutout
・KB series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB12-PP-RROC-AS
KB16-PP-RROC-AS
KB20-PP-RROC-AS
KB30-PP-RROC-AS
KB40-PP-RROC-AS
KB50-PP-RROC-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
Mass
(g)

55.65 €

1 Available 4 Days 12322236

60.33 €

1 Available 4 Days 16362647

69.20 €

1 Available 4 Days 20453289

101.00 €

1 Available 4 Days 306847298

127.75 €

1 Available 4 Days 408062600

142.00 €

1 Available 4 Days 5010075-

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support