Automatic Mechanical Drain Valve (Part Numbers)

Automatic Mechanical Drain Valve
Condensates collected by filtration or separation equipment throughout the network should be removed often to avoid contaminating the entire system or damage to pneumatic tools.
Drains are an effective solution to remove condensates and contaminates.
The proper drain choice is dependent on the overall size of the system, the location to be equipped and the accessibility of the air line.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAM 21

Part Number
PAM 21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

153.33 €

1 7 Days

Loading...

  1. 1

Basic information

BSPP Male Thread G 1/2 Temperature(°C) 0 to +80 Operating pressure(bar) 0 to 12 bar
Drain outlet(mm) 8

This page is Automatic Mechanical Drain Valve, part number PAM 21.
You can find the detail information about specifications and dimensions on part number PAM 21.

Tech Support