Needle Roller Bearing NKI..-F-XL, Single Row, with Inner Ring, Outer Ring with 2 Bords (Part Numbers)

Needle Roller Bearing NKI..-F-XL, Single Row, with Inner Ring, Outer Ring with 2 Bords
  • Volume Discount
Needle roller bearing NKI..-F-XL, single row, with inner ring, outer ring with 2 bords

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NKI25/20-F-XL
NKI30/20-F-XL
NKI40/20-F-XL
NKI55/25-F-XL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

19.71 €

1000 4 Days 2538208500 1/min15300 1/min24700340000.08

24.05 €

45 Available 4 Days 3045207200 1/min12900 1/min27500415000.11

28.55 €

1000 4 Days 4055205800 1/min10200 1/min31000530000.15

45.31 €

25000 4 Days 5572254600 1/min7700 1/min47500900000.27

Loading...

  1. 1

Tech Support