Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1865.25334 |
K1865.40504 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B1 (mm) | D (mm) | D1 (mm) | H (mm) | H2 (mm) | H3 (mm) | L (mm) | L1 (mm) | L2 (mm) | R (mm) | for Piston diameter (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.91 € | 1 | 4 Days | 14 | 20 | 16 | 21 | 14.5 | 15.5 | 51.5 | 35.5 | 16 | 16 | 25 | 0.1100 | ||
48.75 € | 1 | 4 Days | 25 | 32 | 23 | 28 | 19 | 22.5 | 76 | 53 | 23 | 23 | 40 | 0.3000 |
Loading...
Main material | Steel | Surface finish body | black oxidized | Form | D |
---|---|---|---|---|---|
L3(mm) | 7 | Item | Clamping Arm | Version 1 | for swing clamp |
Version 2 | hydraulic | PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
B1(mm)
D(mm)
D1(mm)
H(mm)
H2(mm)
H3(mm)
L(mm)
L1(mm)
L2(mm)
R(mm)
for Piston diameter(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes