Parallel Male Micro 90° Elbow Long - RCC LG (Part Numbers)

Parallel Male Micro 90° Elbow Long - RCC LG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RLC LG04M3
RLC LG04M5
RLC LG06M5
RLC LG0400
RLC LG0600
RLC MG06M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

3.23 €

10 6 Days M34-

3.23 €

10 6 Days M54-

3.23 €

10 6 Days M56-

3.23 €

10 6 Days -4G 1/8

3.23 €

10 6 Days -6G 1/8

2.68 €

10 6 Days M56-

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support