Tri-Ball Handles 2140 (Part Numbers)

Tri-Ball Handles 2140
  • Volume Discount
Material: Steel, zinc-plated, with handle DIN 39.
With through hole d1H7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
66742500
66743400
66744100
66745000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l
(mm)
Inner diameter d1H7
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
t min.
(mm)
Handle diameter
(mm)
Weight
(g)

18.31 €

1 Available 4 Days 257131618111060

22.71 €

1 Available 4 Days 3481620221514136

25.97 €

1 Available 4 Days 41101823251716194

34.09 €

1 Available 4 Days 50122026281918283

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish

Tech Support