Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29010-5301
Material | Aluminium | Component material | Steel | Surface finish component | Galvanised |
---|---|---|---|---|---|
Surface finish body | Tumbled | Item | Tube clamp | Form | B |
Form definition | With ball joint | Version 1 | With foot | Version 2 | For round tubes |
A=Internal diameter(mm) | 30.1 | B(mm) | 7 | C | 30 |
D | M6 | D1(mm) | 5.8 | H(mm) | 16 |
J(mm) | 34 | K(mm) | 38.1 | L=height(mm) | 80 |
M= length(mm) | 60 | N(mm) | 8 | O(mm) | 39.5 |
P(mm) | 41.5 | R(mm) | 45.5 | U(mm) | 42.5 |
W | 30.2 | Mb(Nm) | 40 | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.2270 |
This page is Tube clamps base, aluminum with ball joint, style B (29010), part number 29010-5301.
You can find the detail information about specifications and dimensions on part number 29010-5301.