Electrode Holder PS (Part Numbers)

Electrode Holder PS
  • Volume Discount
Electrode holder PS

[Features]
· The PS-S (R) type is a separated type in which the electrode part is easily detachable and maintenance and inspections are easy.
· The PS-S (R) type is for water purification such as industrial water supply and drainage of a building. 3-, 4-, and 5-electrode versions are available.
· The PS-31 type is compact and lightweight and is ideal for places with limited mounting space, such as inside devices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PS-3S
PS-3SR
PS-4S
PS-4SR
PS-5S
PS-31 SUS304 1000M/M
PS-31 SUS304 1000MM
PS-31 SUS304 300MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Poles
(Pole)
Note Note

37.20 €

1 7 Days -For general applications, such as water purification, etc.3--

25.50 €

1 Available 6 Days -For general applications, such as water purification, etc.3-2-Wire

46.32 €

1 7 Days -For general applications, such as water purification, etc.4--

33.02 €

1 Available 6 Days -For general applications, such as water purification, etc.4-2-Wire

50.45 €

1 7 Days -For general applications, such as water purification, etc.5--

31.19 €

1 Available 6 Days -For general applications (in confined spaces), such as water purification, etc.3L:1000mm-

47.28 €

20 3 Days Distance holderFor general applications (in confined spaces), such as water purification, etc.3L:1000mm-

45.53 €

1 3 Days Distance holderFor general applications (in confined spaces), such as water purification, etc.3L:300mm-

Loading...

  1. 1

Tech Support