SMA reverse polarity connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1372237
1372238
1372241
1372245
1579292
1579293
1579297
1579303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable category Cable diameter
(mm)
Case material Connection (components) Connector type Impedance (integer)
(Ω)
Insulation material Manufacturer part # Type (manufacturer type)

2.89 €

1 Available 3 Days RG 583.2-CrimpPlug. right angle50-1372237SMA JWC-RG58

2.37 €

1 Available 3 Days RG 583.1-CrimpSocket. straight50-1372238SMA-JC-RG 58-2

2.57 €

1 Available 3 Days RG 1741.7-CrimpSocket. vertical vertical50-1372241SMA-KC-RG 174

0.85 €

1 3 Days ---PrintSocket50-1372245SMA-50 KE

5.01 €

1 Available 3 Days RG 585--Plug. straight--15792921579292

3.35 €

1 3 Days RG 316|RG 3162.90--Socket. straight--15792931579293

5.23 €

1 Available 3 Days Belden H1555.40--Plug. straight--15792971579297

4.45 €

1 Available 3 Days RG 174|RG 3162.90Brass gold platedCrimpSocket. vertical vertical-PTFE15793031579303

Loading...

  1. 1

Basic information

Material (details) Brass. gold plated Product type SMA reverse polarity connector RoHS-compliant Yes

Tech Support