Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
810793
Number of Positions | 1 | Connector Type | Socket. straight|Socket. straight | AWG max. | 24 |
---|---|---|---|---|---|
AWG (min.) | 24 | Connection (components) | Socket | Connector contact surface | Tin plated |
Connectors | wire-to-board | Contact material | Copper alloy | Cross section (max.)(mm²) | 0.22 |
Industrial goods | No | Manufacturer part # | 810793 | No. of rows | 1 |
Pins per row | 1 | Product size (length)(mm) | 200 | Product type | Pre-fab braid |
RoHS-compliant | Yes | Series (connectors) | PHD | Type (manufacturer type) | 810793 |
This page is Duplex Crimped Lead Series, part number 810793.
You can find the detail information about specifications and dimensions on part number 810793.