Pin enclosure - cable PAL (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PALR-02VF
PALR-03VF
PALR-04VF
PALR-05VF
PALR-08VF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Manufacturer part # Pins per row Type (manufacturer type)

0.11 €

1 Available 3 Days 2PALR-02VF2PALR-02VF

0.11 €

1 Available 3 Days 3PALR-03VF3PALR-03VF

0.13 €

1 Available 3 Days 4PALR-04VF4PALR-04VF

0.15 €

1 Available 3 Days 5PALR-05VF5PALR-05VF

0.20 €

1 Available 3 Days 8PALR-08VF8PALR-08VF

Loading...

  1. 1

Basic information

Connector Type Plug. straight Connection Crimp Connectors wire-to-board
Contact spacing(mm) 2 Cross section(mm²) 0.08 - 0.33 Industrial goods No
Material (details) PA 66 UL94V-0 Nominal current (details)(A) 3 Nominal voltage (details)(V AC) 250
No. of rows 1 Product type Pin enclosure - cable RoHS-compliant Yes

Tech Support