Stripping and Assembly Tool for Coaxial Cable with F-Connector (Part Numbers)

Stripping and Assembly Tool for Coaxial Cable with F-Connector

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Improved accessibility in confined working situations such as in installation boxes due to narrow design.

Saves time: Stripping of coaxial cable in only one work step with fixed dimensions and length stop.

Saves space: Compact tool with all functions for the processing and assembly of coaxial cables with F-connector.

Application: For incremental stripping of all commonly used coaxial cables (e.g. antenna and transmission cables) with 6 – 8 mm outer diameter.
For the assembly or disassembly of F-screw connectors.

Several work steps are required when processing a coaxial cable with F-screw connector. The Wiha stripping and assembly tool offers the user all the necessary functions in one compact tool. Precisely fitting stripping of coaxial cables with an outer diameter of 6 to 8 mm can be carried out in just one work step. The stripping is performed quickly and in a space-saving manner by means of multiple rotary movements using two pairs of blades positioned opposite each other. The already adjusted stripping dimension is designed for common F-screw connectors. In the next step, the integrated gripping jaws can be used to screw F-connectors onto the already stripped cable. Then the open hexagon SW11 ensures easy assembly or disassembly of the F-connector. The hexagon offers very good accessibility and is easy to operate, especially in confined work environments. For safe and space-saving storage, the tool can be locked in a closed position by means of a slide.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44241

Part Number
44241
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.52 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 125 ESD article No Width(mm) 34
Blister pack Yes VDE article Yes with battery No
Overall length (Inch) 5" height(mm) 22 Area stripped, diameter max.(mm) 8
Area stripped, diameter min.(mm) 6 Area stripped, diameter min. – max.(mm) 6 - 8 Hexagon head(mm) 11

This page is Stripping and Assembly Tool for Coaxial Cable with F-Connector, part number 44241.
You can find the detail information about specifications and dimensions on part number 44241.

Tech Support