Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFCVR-391GN
Product Type | Cable tie | Width(mm) | 9 | Length(mm) | 391 |
---|---|---|---|---|---|
Thickness(mm) | 1.7 | Maximum Binding Radius(mm) | 117 | Tensile Strength(N) | 264.6 |
Color | Green | Trusco Code | 414-6891 | Main body: option | Main Body |
Features | Since the insertion port of the binding portion is on the outside, the band can be inserted from the side with respect to the head. It can be used to bind various bundles in a form close to a true circle. | Application | For fixing or binding electric wires or cables in aesthetic areas or narrow spaces. For fixing play equipment. | Mass(g) | 310 |
Specifications | For indoors. UL standard product. UL flame-retardant (94V-2) | Operating Temperature Range(°C) | -40 – 80 | Material | Nylon 66 |
Quantity | 1 Bag (100 pcs.) |
This page is Inline Cable Ties, part number TFCVR-391GN.
You can find the detail information about specifications and dimensions on part number TFCVR-391GN.