General Purpose Tapper Chuck (Part Numbers)

General Purpose Tapper Chuck
[Features]
· Ideal for mass production of tap work only.
· Equipped with a safe clutch to eliminate the risk of breaking and provide a long service life.
· A float mechanism is built into the tap holder itself.
· Collet Sold Separately

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZM2-12
ZM3-12
ZM3-16
ZM3-24
ZM4-24
ZM5-38
ZM5-65
ZM6-65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Holder Length L
(mm)
Spindle side applicable holder Possible Tap (M) Possible Tap (Other than M) Applicable Collet Chuck end outer diameter
(mm)
Tapper Float Stretching
(mm)
Tapper Float Shrinkage
(mm)

253.66 €

1 6 Days 97MT2M2~12U1/8~1/2ZKG12-(M)2、3、4、5、6、8、10、1232155

253.66 €

1 8 Days 97MT3M2~12U1/8~1/2ZKG12-(M)2、3、4、5、6、8、10、1232155

334.17 €

1 8 Days 120MT3M3~16U1/8~5/8ZKG16-(M)3、4、5、6、8、10、12、14、1639208

392.57 €

1 8 Days 120MT3M8~24U1/2~1ZKG24-(M)8、10、12、14、16、18、20、22、2446208

327.66 €

1 8 Days 120MT4M8~24U1/2~1ZKG24-(M)8、10、12、14、16、18、20、22、2446208

577.25 €

1 8 Days 156MT5M14~38U3/4~1 1/2ZKG38-(M)18、20、22、24、27、30、33、36、38782510

1,050.19 €

1 8 Days 192MT5M36~100U1 1/16~3 3/4ZKG65-(M)36、39、42、45、48、50、52、56、60、64、651102510

1,093.74 €

1 8 Days 190MT6M36~100U1 1/16~3 3/4ZKG65-(M)36、39、42、45、48、50、52、56、60、64、651102510

Loading...

  1. 1

Basic information

Product Category Main Body Tool Type Tap

Tech Support