Grip Pliers (Part Numbers)

Grip Pliers
  • Volume Discount
[Features]
· Epoxy resin coating makes it at least 10 times more resistant to corrosion than nickel plated parts.
· A multifunctional tool that can be used as pliers, clamp, pipe wrench, and more.
[Applications]
· For plate metal, welding work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
121-05
121-07
121-10
121-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Mass
(g)

32.88 €

1 Available 6 Days 13530 (Square material)8430890011695486-4182180

42.13 €

1 Available 6 Days 19042 (Square material)8430890012692486-4191370

48.23 €

1 Available 6 Days 23563 (Square material)8430890013699486-4204600

70.74 €

1 Available 9 Days 30075 (Square material)8430890014696486-4212890

Loading...

  1. 1

Basic information

Specifications With Wire Cutter

Tech Support