Tiny Tool Bar Holder (Part Numbers)

Tiny Tool Bar Holder
[Features]
· Holders for Tiny Tool (small diameter solid bar for lathes) include 16 mm shanks and 20 mm shanks.
[Applications]
· Bar holder for Tiny Tool.
[Material]
· Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SIM0016H3
SIM0016H4
SIM0016H5
SIM0016H6
SIM0020H3
SIM0020H4
SIM0020H5
SIM0020H6
SIM0020H8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank diameter
(mm)
Compatible Size
(mm)
JAN Code Trusco Code Number Contained In A Packet

166.45 €

1 6 Days 163.04534644023010353-43411 piece

170.17 €

1 6 Days 164.04534644023027353-43591 piece

174.18 €

1 6 Days 165.04534644023034353-43671 piece

170.37 €

1 6 Days 166.04534644023041353-43751 piece

170.17 €

1 6 Days 203.04534644023058353-43831 piece

170.17 €

1 6 Days 204.04534644023065353-43911 piece

174.18 €

1 6 Days 205.04534644023072353-44051 piece

170.37 €

1 6 Days 206.04534644023089353-44131 piece

180.58 €

1 6 Days 208.04534644023096353-44211 piece

Loading...

  1. 1

Basic information

Product Type Holder Overall Length(mm) 88 Number Contained In A Packet 1 piece

Tech Support