Bit Ratchet Set (Part Numbers)

Bit Ratchet Set
  • Volume Discount
[Features]
· Demonstrates its usefulness in tighter spaces with finely tuned feeding angles and quick-turning function.
· A robust set with frequently-used bits carefully selected.
· Use the adapter with an insertion angle of 6.35 mm for sockets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BR6S
BR10S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
JAN Code Trusco Code Mass
(g)
Set Content Order quantity

38.81 €

1 Available 9 Days 4953488298819412-513485Bit Ratchet x 1, Screwdriver Bits (+) No.1, 2, 3 (x 1 Each), (-) 5.5, 6, 8 (x 1 Each)1S

47.57 €

1 Available 9 Days 4953488298826412-5126115Bit Ratchet x 1, Screwdriver Bits (+) No.1, 2, 3 (x 2 Each), (-) 5.5, 6, 8 (x 1 Each), Bit Adapter BTA2 x 11S

Loading...

  1. 1

Basic information

Tip Type Combination Single Product Set Product Set Product Order quantity 1S

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360