NK Type Waterproof Carrying Case With Casters, No Interior Sponge (Part Numbers)

NK Type Waterproof Carrying Case With Casters, No Interior Sponge

Click on this image to zoom in.

Click on this image to zoom in.

  • NK935B
  • NK935B
  • NK935Y
  • NK935Y
  • Volume Discount
[Features]
· Material: reinforced PP (polypropylene)
· A waterproof carrying case with a robust and sophisticated design that is easy to carry around.
· Ideal for storing electrical and precision equipment such as measuring instruments, cameras, broadcasting equipment, electric tools and medical equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NK935B
NK935Y
NK960B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCase color Mass
(g)
External Dimensions (L x W x H)
(mm)
Internal dimensions (l x w x h)
(mm)
Color Details Material Operating Temperature Range
(°C)
Specifications

394.89 €

1 7 Days 10Black5300559×356×229415×265×179-Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60With pull handle/caster. Pull handle height can be fixed at 2 levels. The cover can be removed by pulling out the hinge pin * The hinge pin shape varies depending on the type.

394.89 €

1 Available 5 Days 10Other5300559×356×229415×265×179YellowCover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM-20 – 60With pull handle/caster. Pull handle height can be fixed at 2 levels. The cover can be removed by pulling out the hinge pin * The hinge pin shape varies depending on the type.

656.36 €

1 7 Days 10Black9,000645 × 508 × 368470 × 365 × 316-Cover base: reinforced PP; latch: Nylon 66; handle grip: elastomer; internal pressure adjustment valve: Nylon 66 PTFE; hinge pin: stainless steel; waterproof packing: EPDM-20 to 60Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / Includes pull-handle/caster; the pull-handle height can be fixed at 2 levels$Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case RoHS Compliant
Protection Grade IP65

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360