Drill Chuck DBC (Part Numbers)

Drill Chuck DBC
  • Volume Discount
[Features]
This is a top of the range tool, a drill chuck with handle.
It has the function of preventing detachment during reverse rotation.
[Applications]
It is ideal for various applications such as drilling wood.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DBC-65
DBC-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
JAN code Chuck allowable range

25.99 €

1 Available 8 Days 45282352226541.0 to 6.5 mm with release key

33.36 €

1 Available 8 Days 45282352221041.0 to 10.0 mm with release key

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type Drill

Tech Support