6310 Clamps with plastic cap (Part Numbers - CAD Download)

6310 Clamps with plastic cap
Clamps with plastic cap and captive thrust piece.
Tempered steel, burnished. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
376555
376863
376871
376889
376897
376905
376913
376921
376939
376947
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB1 Clamping screw For clamping screw inch For clamping screw metric Slot Weight
(g)

131.54 €

1 5 Days 1011M10x10x803/8M1010349

117.12 €

1 5 Days 1011-3/8M1010257

145.96 €

1 5 Days 1014M12x12x1001/2M1212886

132.11 €

1 5 Days 1014-1/2M12 M1412+14708

147.12 €

1 5 Days 1014M12x14x1251/2M1214905

137.88 €

1 5 Days 1018-5/8M16 M1816+181235

150.58 €

1 5 Days 1018M16x16x1605/8M16161648

155.19 €

1 5 Days 1022-3/4M20 M2220+221880

152.31 €

1 5 Days 1018M16x18x1605/8M16181668

204.24 €

1 5 Days 1026-3/4 1M22 M2424+282799

Loading...

  1. 1

Tech Support