Waterproof Total Residual Chlorine Tester (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CL200

Part Number
CL200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

297.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy (details) 1 ºC Calibrated to Manufacturer's standards (no certificate) Chlorine reading range 0.01 - 10.00 pages/min|0.01 - 10.00 ppm
Chlorine reading range (max.)(pages/min) 10.00 Chlorine readinge range (min.)(pages/min) 0.01 Display (test equipment) Digital
Operating temperature -0 to +50 ºC Power supply (details) 4 CR2032 Batterys Product size (height)(mm) 172
Product size (width)(mm) 36 Product size (length)(mm) 41 Product type Chlorine photometer
Reading range - temperature -5 to +90 ºC Reading type Chlorine Resolution(m) 0.01 pp
Temperature reading range -5 up to +90 °C Temperature reading range (max.)(°C) +90 Temperature reading range (min.)(°C) -5

This page is Waterproof Total Residual Chlorine Tester, part number CL200.
You can find the detail information about specifications and dimensions on part number CL200.

Tech Support