Manual Pipe Chamfer and Deburr Tools (Part Numbers)

Manual Pipe Chamfer and Deburr Tools
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS CH50
PPS CH110
PPS CHE50P
PPS CHERAP
PPS CHPD25
PPS CHPD32
PPS CHPD40
PPS CHPD50
PPS CHPD63
PPS CHPD80
PPS CHPD100
PPS CHPD2016
PVR CHE110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
For Tube OD
(mm)
Height
(mm)

89.53 €

1 7 Days --16 - 50-

437.20 €

1 7 Days --63 - 100-

62.08 €

1 7 Days 787816 - 5077

23.38 €

1 7 Days 40200-14

75.52 €

1 6 Days --25-

75.52 €

1 6 Days --32-

78.63 €

1 6 Days --40-

87.07 €

1 6 Days --50-

92.77 €

1 6 Days --63-

101.63 €

1 6 Days --80-

107.35 €

1 6 Days --100-

69.80 €

1 6 Days --16 - 20-

559.32 €

1 7 Days 10224816 - 100130

Loading...

  1. 1

Tech Support