Fine Screwdriver PicoFinish® ESD, TORX® (Part Numbers)

Fine Screwdriver PicoFinish® ESD, TORX®

Click on this image to zoom in.

Click on this image to zoom in.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Application: Ideal for fine and delicate fastening tasks on components at risk of electrostatic discharge.

The challenge when working on electronic components is that they can become damaged even at the lowest voltages. The electrostatically conductive fine screwdriver PicoFinish® ESD masters such tasks effortlessly. Thanks to their long, slim handles and quick-turning zone, these fine screwdrivers are ideal for careful, precise work practices on delicate workpieces. Their ergonomic handle design with soft zone makes them comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile. The dissipative tool safely channels electrostatic energy away in a controlled fashion. The ESD fine screwdrivers are manufactured in compliance with international IEC standard 61340-5-1, thus guaranteeing maximum protection for electronic components. These screwdrivers have a surface resistance between 106 and 109 ohm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43698
43699
43700
43701
43703
43704
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Blister pack TORX® 1 VDE article Visible blade length
(mm)

11.97 €

1 5 Days 91342.5-T5-40

12.00 €

1 5 Days 181402.5-T6-40

12.03 €

1 5 Days 181402.5-T7-40

12.25 €

1 5 Days 181402.5-T8-40

12.41 €

1 5 Days 181503NoT10No50

12.45 €

1 5 Days 181503.5NoT15No60

Loading...

  1. 1

Basic information

ESD article Yes with battery No Tool for electrics No
Self service - packing No

Tech Support