Pivot bearing steel with external thread (04757)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04757-3006X04

Part Number
04757-3006X04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.31 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Surface finish body Black oxidised Item Pivot bearing
Steel code 1.0718 Version 1 With grub screw D=thread M6
D1=Outside diameter(mm) 30 H=Height(mm) 20 L=thread length(mm) 4

This page is Pivot bearing steel with external thread (04757), part number 04757-3006X04.
You can find the detail information about specifications and dimensions on part number 04757-3006X04.

Tech Support